How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| LM: | 13.21 | AE2: | 0.97 |
| U: | 1.25 in | BE: | 0.38 in |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| AK: | 4.5 | AA: | 15.19 |
| I: | 7.5 in | AG: | 10.5 |
| T: | 3.438 | BF: | 0.41 |
| L: | 10.88 in | BD: | 5.88 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 55 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 4.27 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

