How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| T: | 3.438 | AE2: | 0.97 |
| L: | 10.88 in | D: | 4.88 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| U: | 1.25 in | AB: | 6.76 |
| G: | 3.63 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 7.5 in | LM: | 13.21 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 55 |
| Series Code: | OE | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

