How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 3.438 |
| AB: | 6.76 | G: | 3.63 |
| LL: | 5.25 in | AG: | 10.5 |
| LM: | 13.21 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 5.88 |
| L: | 10.88 in | BE: | 0.38 in |
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.41 | U: | 1.25 in |
| P: | 4.62 in | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 24 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

