How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 9 |
| LL: | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | AK: | 8.5 |
| H: | 0.53 in | T: | 3.438 |
| AE2: | 0.97 | G: | 3.63 |
| BF: | 0.53 | AA: | 15.19 |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 10.88 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| I: | 7.5 in | L1: | 14.3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 19.4 |
| Output Diameter (in): | 3.438 in | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

