How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | U: | 1.25 in |
| BF: | 0.53 | BD: | 9 |
| D: | 4.88 | L1: | 14.3 in |
| G: | 3.63 | P: | 4.62 in |
| AK: | 8.5 | T: | 3.438 |
| AB: | 6.76 | AE2: | 0.97 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 2.07 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output RPM: | 17.5 | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

