How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | AK: | 8.5 |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | AG: | 10.5 |
| H: | 0.53 in | L: | 10.88 in |
| D: | 4.88 | T: | 3.438 |
| L1: | 14.3 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

