How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | G: | 3.63 |
| BD: | 9 | L1: | 14.3 in |
| L: | 10.88 in | P: | 4.62 in |
| H: | 0.53 in | U: | 1.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | D: | 4.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| T: | 3.438 | AA: | 15.19 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Assembly: | YFC-1 | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

