How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.88 |
| AB: | 6.76 | P: | 4.62 in |
| BF: | 0.53 | L: | 10.88 in |
| I: | 7.5 in | AJ: | 7.25 |
| LL: | 5.25 in | U: | 1.25 in |
| AG: | 10.5 | BD: | 9 |
| AK: | 8.5 | AA: | 15.19 |
| T: | 3.438 | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| L1: | 14.3 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

