How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| L1: | 14.3 in | BF: | 0.53 |
| V: | 4.26 in | T: | 3.438 |
| U: | 1.25 in | AA: | 15.19 |
| G: | 3.63 | I: | 7.5 in |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | BD: | 9 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 55 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output RPM: | 117 |
| Model Code: | 52YFC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

