How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BE1: | 0.5 in | L: | 10.88 in |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 7.5 in | D: | 4.88 |
| T: | 3.438 | AJ: | 7.25 |
| AA: | 15.19 | BD: | 9 |
| L1: | 14.3 in | U: | 1.25 in |
Technical Specifications
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Bore Code: | 55 | Output RPM: | 87.5 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 11.3 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

