How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AF: | 0.38 | BF: | 0.53 |
| AK: | 8.5 | P: | 4.62 in |
| U: | 1.25 in | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
| AB: | 6.76 | L1: | 14.3 in |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | L: | 10.88 in |
| T: | 3.438 | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.3 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Bore Code: | 55 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

