How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 7.25 |
| P: | 4.62 in | LL: | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| V: | 4.26 in | L: | 10.88 in |
| BF: | 0.53 | BD: | 9 |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | U: | 1.25 in |
| L1: | 14.3 in | T: | 3.438 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Model Code: | 52YFC |
| Ratio: | 20:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Series Code: | OE |
| Ratio Range: | 20:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

