How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L1: | 14.3 in |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| G: | 3.63 | AE2: | 0.97 |
| BE1: | 0.5 in | AA: | 15.19 |
| P: | 4.62 in | U: | 1.25 in |
| L: | 10.88 in | T: | 3.438 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 55 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

