How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | U: | 1.25 in |
| T: | 3.438 | V: | 4.26 in |
| I: | 7.5 in | BD: | 9 |
| BE1: | 0.5 in | LL: | 5.25 in |
| H: | 0.53 in | BF: | 0.53 |
| L: | 10.88 in | P: | 4.62 in |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 15.19 | AK: | 8.5 |
| D: | 4.88 | L1: | 14.3 in |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 55 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

