How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| AF: | 0.38 | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| D: | 4.88 | T: | 3.438 |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| G: | 3.63 | L1: | 14.3 in |
| AK: | 8.5 | AB: | 6.76 |
| U: | 1.25 in | AG: | 10.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

