How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 15.19 | LL: | 5.25 in |
| P: | 4.62 in | L1: | 14.3 in |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | AB: | 6.76 |
| L: | 10.88 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
| AK: | 8.5 | U: | 1.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.04 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

