Grove Gear 52YFC-1-3.438-180TC-40-L1
Part #:52YFC-1-3.438-180TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| L: | 10.88 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 3.438 |
| AG: | 10.5 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 4.62 in |
| BF: | 0.53 | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 9 | L1: | 14.3 in |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.29 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

