Grove Gear 52YFC-1-3.438-180TC-40-L3
Part #:52YFC-1-3.438-180TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | D: | 4.88 |
| G: | 3.63 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| U: | 1.25 in | AK: | 8.5 |
| L: | 10.88 in | BD: | 9 |
| T: | 3.438 | AA: | 15.19 |
| AB: | 6.76 | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YFC-1 | Bore Code: | 55 |
| Ratio: | 40:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

