Grove Gear 52YFC-1-3.438-180TC-40-L4
Part #:52YFC-1-3.438-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| T: | 3.438 | AB: | 6.76 |
| LL: | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 4.62 in | D: | 4.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BD: | 9 |
| I: | 7.5 in | BF: | 0.53 |
| L1: | 14.3 in | AF: | 0.38 |
| U: | 1.25 in | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

