Grove Gear 52YFC-1-3.438-180TC-40-L9
Part #:52YFC-1-3.438-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | AB: | 6.76 |
| BE1: | 0.5 in | AA: | 15.19 |
| T: | 3.438 | AF: | 0.38 |
| LL: | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | L1: | 14.3 in |
| AJ: | 7.25 | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| BD: | 9 | U: | 1.25 in |
| BF: | 0.53 | L: | 10.88 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 6.29 |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

