How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AK: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| T: | 3.438 | D: | 4.88 |
| BD: | 9 | H: | 0.53 in |
| P: | 4.62 in | U: | 1.25 in |
| G: | 3.63 | AJ: | 7.25 |
| BF: | 0.53 | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.438 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Bore Code: | 55 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

