How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | H: | 0.53 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 3.438 | U: | 1.25 in |
| L: | 10.88 in | L1: | 14.3 in |
| V: | 4.26 in | AK: | 8.5 |
| AJ: | 7.25 | AA: | 15.19 |
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

