How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | AB: | 6.76 |
| H: | 0.53 in | AF: | 0.38 |
| V: | 4.26 in | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 3.438 | D: | 4.88 |
| AA: | 15.19 | L1: | 14.3 in |
| AK: | 8.5 | L: | 10.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

