How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | AA: | 15.19 |
| T: | 3.438 | L: | 10.88 in |
| AG: | 10.5 | BF: | 0.53 |
| LL: | 5.25 in | BE1: | 0.5 in |
| U: | 1.25 in | AF: | 0.38 |
| D: | 4.88 | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
| AE2: | 0.97 | BD: | 9 |
| L1: | 14.3 in | G: | 3.63 |
Technical Specifications
| Assembly: | YFC-1 | Bore Code: | 55 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 5.14 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

