Grove Gear 52YFC-1-3.438-180TC-60-L2
Part #:52YFC-1-3.438-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | L1: | 14.3 in |
| AG: | 10.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AJ: | 7.25 | AB: | 6.76 |
| AE2: | 0.97 | AK: | 8.5 |
| P: | 4.62 in | L: | 10.88 in |
| V: | 4.26 in | BD: | 9 |
| BF: | 0.53 | D: | 4.88 |
| LL: | 5.25 in | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| BE1: | 0.5 in | T: | 3.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

