How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| L: | 10.88 in | H: | 0.53 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| BF: | 0.53 | AA: | 15.19 |
| U: | 1.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| T: | 3.438 | G: | 3.63 |
| L1: | 14.3 in | AK: | 8.5 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output RPM: | 233 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Model Code: | 52YFC |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

