How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 7.5 in |
| AB: | 6.76 | T: | 3.438 |
| AG: | 10.5 | H: | 0.53 in |
| AK: | 8.5 | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| G: | 3.63 | BE1: | 0.5 in |
| D: | 4.88 | BF: | 0.53 |
| U: | 1.25 in | L: | 10.88 in |
| AJ: | 7.25 | AA: | 15.19 |
| L1: | 14.3 in | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Bore Code: | 55 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

