How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | V: | 4.26 in |
| AG: | 10.5 | T: | 3.438 |
| G: | 3.63 | BD: | 9 |
| H: | 0.53 in | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| AB: | 6.76 | L1: | 14.3 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | U: | 1.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Bore Code: | 55 |
| Assembly: | YFC-1 | Series Code: | OE |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

