How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| AF: | 0.38 | L1: | 14.3 in |
| L: | 10.88 in | AJ: | 7.25 |
| G: | 3.63 | AK: | 8.5 |
| BD: | 9 | T: | 3.438 |
| AE2: | 0.97 | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| V: | 4.26 in | BF: | 0.53 |
| U: | 1.25 in | AG: | 10.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 55 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

