How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AK: | 8.5 |
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | AA: | 15.19 |
| AJ: | 7.25 | L: | 10.88 in |
| BD: | 9 | L1: | 14.3 in |
| V: | 4.26 in | BF: | 0.53 |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Model Code: | 52YFC | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

