How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | I: | 7.5 in |
| T: | 3.438 | L1: | 14.3 in |
| AE2: | 0.97 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| AF: | 0.38 | AA: | 15.19 |
| BF: | 0.53 | L: | 10.88 in |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Assembly Code: | 1 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Bore Code: | 55 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3.438 in | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

