Grove Gear 52YFC-1-3.438-210TC-15
Part #:52YFC-1-3.438-210TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | U: | 1.25 in |
| AJ: | 7.25 | D: | 4.88 |
| V: | 4.26 in | L1: | 14.3 in |
| T: | 3.438 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| L: | 10.88 in | H: | 0.53 in |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

