Grove Gear 52YFC-1-3.438-210TC-15-L4
Part #:52YFC-1-3.438-210TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AA: | 15.19 | AE2: | 0.97 |
| V: | 4.26 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| L1: | 14.3 in | BD: | 9 |
| U: | 1.25 in | T: | 3.438 |
| AB: | 6.76 | AF: | 0.38 |
| AG: | 10.5 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

