Grove Gear 52YFC-1-3.438-210TC-15-L9
Part #:52YFC-1-3.438-210TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L1: | 14.3 in |
| L: | 10.88 in | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
| P: | 4.62 in | BD: | 9 |
| BF: | 0.53 | G: | 3.63 |
| BE1: | 0.5 in | U: | 1.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AK: | 8.5 |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Assembly: | YFC-1 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

