Grove Gear 52YFC-1-3.438-210TC-20-L2
Part #:52YFC-1-3.438-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BE1: | 0.5 in |
| U: | 1.25 in | T: | 3.438 |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| LL: | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| L1: | 14.3 in | AE2: | 0.97 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.3 |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

