Grove Gear 52YFC-1-3.438-210TC-20-L3
Part #:52YFC-1-3.438-210TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| L: | 10.88 in | AA: | 15.19 |
| D: | 4.88 | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | BD: | 9 |
| AF: | 0.38 | I: | 7.5 in |
| T: | 3.438 | P: | 4.62 in |
| AJ: | 7.25 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | L1: | 14.3 in |
| AK: | 8.5 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

