How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.97 |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 7.5 in | BE1: | 0.5 in |
| L1: | 14.3 in | U: | 1.25 in |
| BF: | 0.53 | L: | 10.88 in |
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| T: | 3.438 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 25:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 55 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

