How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | BF: | 0.53 |
| AE2: | 0.97 | BE1: | 0.5 in |
| D: | 4.88 | AK: | 8.5 |
| V: | 4.26 in | T: | 3.438 |
| AF: | 0.38 | AA: | 15.19 |
| H: | 0.53 in | AJ: | 7.25 |
| L1: | 14.3 in | P: | 4.62 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Service Factor: | 1 | Bore Code: | 55 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Output RPM: | 43.8 |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

