Grove Gear 52YFC-1-3.438-210TC-5-L1
Part #:52YFC-1-3.438-210TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 9 |
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 4.88 |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.53 | AK: | 8.5 |
| L: | 10.88 in | BE1: | 0.5 in |
| AE2: | 0.97 | U: | 1.25 in |
| P: | 4.62 in | T: | 3.438 |
| AF: | 0.38 | AA: | 15.19 |
| V: | 4.26 in | L1: | 14.3 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 341 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 28.2 |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

