How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| P: | 4.62 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.53 | U: | 1.25 in |
| T: | 3.438 | G: | 3.63 |
| AK: | 8.5 | V: | 4.26 in |
| L: | 10.88 in | AA: | 15.19 |
| D: | 4.88 | L1: | 14.3 in |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 55 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

