How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| AE2: | 0.97 | D: | 4.88 |
| T: | 3.438 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 1.25 in | L1: | 14.3 in |
| BE1: | 0.5 in | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| AK: | 8.5 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

