How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | U: | 1.25 in |
| T: | 3.438 | AJ: | 7.25 |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AA: | 15.19 |
| D: | 4.88 | L1: | 14.3 in |
| AF: | 0.38 | AK: | 8.5 |
| L: | 10.88 in | G: | 3.63 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

