How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.97 | D: | 4.88 |
| P: | 4.62 in | L1: | 14.3 in |
| AJ: | 7.25 | AB: | 6.76 |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | AG: | 10.5 |
| AK: | 8.5 | AA: | 15.19 |
| BD: | 9 | LL: | 5.25 in |
| T: | 3.438 | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 24 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

