How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.53 |
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| L: | 10.88 in | AJ: | 7.25 |
| AG: | 10.5 | AE2: | 0.97 |
| BD: | 9 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| U: | 1.25 in | AK: | 8.5 |
| D: | 4.88 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 3.438 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

