How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | BD: | 9 |
| AA: | 15.19 | L: | 10.88 in |
| AG: | 10.5 | AJ: | 7.25 |
| AE2: | 0.97 | U: | 1.25 in |
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| D: | 4.88 | LL: | 5.25 in |
| BF: | 0.53 | L1: | 14.3 in |
| H: | 0.53 in | T: | 3.438 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

