How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
| BE1: | 0.5 in | T: | 3.438 |
| AJ: | 7.25 | I: | 7.5 in |
| L1: | 14.86 in | U: | 1.25 in |
| G: | 3.63 | AG: | 10.5 |
| L: | 10.88 in | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

