How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 5.25 in |
| AF: | 0.38 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| T: | 3.438 | AA: | 15.19 |
| AB: | 6.76 | H: | 0.53 in |
| U: | 1.25 in | AK: | 8.5 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.97 |
| BD: | 9 | P: | 4.62 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

