How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | L1: | 14.86 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 4.62 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AF: | 0.38 | U: | 1.25 in |
| L: | 10.88 in | G: | 3.63 |
| AG: | 10.5 | AK: | 8.5 |
| D: | 4.88 | BE1: | 0.5 in |
| AE2: | 0.97 | BD: | 9 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 3.438 in | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

