How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| AK: | 8.5 | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.53 | T: | 3.438 |
| L1: | 14.86 in | LL: | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| D: | 4.88 | V: | 4.26 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series Code: | OE |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Model Code: | 52YFC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3.438 in | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

