How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 8.5 |
| AA: | 15.19 | AG: | 10.5 |
| L: | 10.88 in | L1: | 14.86 in |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 7.25 | U: | 1.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | P: | 4.62 in |
| H: | 0.53 in | T: | 3.438 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

